Back to overview

Technology for power connections

High-current PCBs

Three PCB production technologies  

PCB production technologies

A current carrying capacity of up to 125 A can be achieved using high-current PCBs and the components in the COMBICON product range.

There are various technologies for creating high-current PCBs (see figure):

  • Multi-layer technology
  • Thick-copper technology
  • Wire-writing technology

These different technologies provide new options for device design.  For example, the necessary functions and modules are placed on a single PCB.  Other assembly processes, as well as additional and expensive device wiring are eliminated.  In addition, devices overall are getting smaller.

Current carrying capacity

Example derating curve for the SPC 5 connector  

Example derating curve for the SPC 5 connector

The current carrying capacity of the conductive paths on the PCB is decisive for the safety and performance of your device. In order to prevent thermal damage to device parts, the following factors should also be considered:

  • Ambient temperature
  • Number of positions
  • Connection cross section

Base curves and derating diagrams can be found in the product catalog so that the permitted current carrying capacity of COMBICON products can be determined. Please also refer to the laboratory data sheets of the corresponding products.


Back to overview
Further information
  • Technology for power connections
Certification and approval

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

Connectors