Motor terminals

Easy motor connection

Easy motor connection

Save space and costs when wiring your motors.

Back to Screw connection

Category

Search in Motor terminals

Show all products in this category

Use the four-level terminal blocks for nominal cross sections of 6 mm² for easy motor connection. The terminal blocks enable simple potential distribution via a function shaft on each level.

Your advantages

  • Space-saving, thanks to three potentials in one compact terminal housing
  • Bridging option for simple phase bridging at each level
  • Clearly visible, thanks to large-surface marking options

Space and time-saving motor connection

Compact wiring for three-phase motors  

Compact wiring for three-phase motors

Wire the three-phase motors and save space on a width of 6.2 mm and up to 6 mm² conductor connection with the DLK … and VIOK … series motor terminals. The bridging option for simple phase bridging on each level reduces the wiring time.

Single-phase motor terminals

Compact wiring of single-phase motors  

Compact wiring of single-phase motors

The UTI installation terminal blocks allow space-saving wiring of single-phase motors on a width of 5.2 mm. The bridging option for simple phase bridging on each level reduces the wiring time.
Each terminal point has an additional test contact for test plugs with 2.3 mm diameter.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388