Motor management

Switching and protection

Motor control and protection

Detect all critical load states using the motor manager – quickly and effectively.

Back to Electronic reversing contactors and motor control

Category

Search in Motor management

Show all products in this category

Protect your motors and systems: the motor manager from Phoenix Contact combines overload and underload detection in a single device. In the event of an emergency, it protects the motor and turns off the motor starter.

Your advantages

  • Integrated full motor protection, thanks to solid state overload and thermistor protection
  • Protection of expensive motor driven components, thanks to programmable signaling and switching thresholds
  • Production cycles and energy data acquisition without the need for complex sensors by using the motor as a sensor
  • Optional: easy connection to PROFIBUS via T connector

Reliable monitoring – exact and fast control

Pumps with built-in motor manager  

Pumps with built-in motor manager

Motor managers from Phoenix Contact monitor motors for overload and underload, function, dirt and wear. This allows you to provide permanent protection for equipment ranging from pumps and actuating drives to fans and machine tools.

Couple several EMM electronic motor management modules to PROFIBUS. All connected motor managers are configured via the user-friendly FDT/DTM software.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Motor management with real power measurement

Find out how the CONTACTRON motor manager can protect motors and systems.

Software Tutorials

See how easy it is to install Motor Manager software and the programming adapter to you PC.

Software Tutorials
Watch the software tutorials