Monitoring software for photovoltaic systems

Quick and easy monitoring

Quick and easy monitoring

The PV Monitor+ monitoring software is the efficient monitoring solution for commercially used photovoltaic systems.

Back to Photovoltaic system management

Category

Search in Monitoring software for photovoltaic systems

Show all products in this category

The PV Monitor+ monitoring software enables easy evaluation of all key performance data from a photovoltaic system. Parameterization takes place via a web interface and requires no programming knowledge.

Your advantages

  • Quick and easy startup without programming knowledge
  • Information always at your fingertips wherever you are, thanks to alarm generation via text message
  • High degree of transparency by logging measured values, faults, and any other parameterizable events in a CSV file
  • Increased economic efficiency of the system, thanks to early error detection

Monitoring solution for photovoltaic systems

PV system monitoring  

Your monitoring solution for photovoltaic systems

The PV Monitor+ software monitoring solution is optimally designed for commercially used photovoltaic systems up to 500 kW. Voltages and currents are acquired by a modular small-scale controller. If the values exceed or fall below the set parameters, an alarm is sent in the form of an e-mail or text message. This means that you can keep an eye on system performance at all times.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388