Monitoring relays

For high system availability

For high system availability

EMD monitoring relays can be used to detect deviations in important system parameters at an early stage. These can be indicated or system parts can be shut down selectively.

Back to Monitoring and diagnostics

Category

Search in Monitoring relays

Show all products in this category

EMD monitoring relays are an inexpensive solution for numerous monitoring functions. They ensure error-free and cost-effective operation of your system.

Your advantages

  • User-friendly handling – parameters can be adjusted easily on the front of the housing using rotary switches
  • Fast error detection, thanks to fine tuning and short response times
  • Worldwide use, thanks to wide-range power supply unit or plug-in transformer
  • Space saving – with two PDT outputs in 22.5 mm wide housing
  • Safe operation with electrically isolated measuring and supply circuits
  • Clear diagnostics, thanks to color status LEDs

Efficient protection for your system

EMD monitoring relays  

Efficient protection for your system – EMD monitoring relays

Using EMD monitoring relays, you can detect errors as soon as they occur. You can therefore increase your system availability and prevent expensive downtimes and repairs.

Shut down system parts selectively or indicate an error as soon as the set limit value is exceeded or not reached.

EMD monitoring relays are an inexpensive solution for continuous monitoring:

  • Surge voltage and undervoltage
  • Overcurrent and undercurrent
  • Phase failure, phase sequence and phase asymmetry
  • Power factor and real power
  • Motor winding temperature
  • Levels

 

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Downloads