Mobile thermal transfer printing system

Mobile printing and marking systems

Marking wherever you want

Thanks to the mobile printing systems, you can print markings right where they are needed

Back to Printing and marking systems

Category

  • Product list THERMOFOX accessories
    THERMOFOX accessories

    Whether in a transport case, in the shoulder bag or on the practical belt clip, various accessories enable the device to be transported conveniently.

  • Product list THERMOMARK PRIME
    THERMOMARK PRIME

    The THERMOMARK PRIME is optimally suited for mobile use with its integrated marking software, independent energy supply and a user interface with intuitive operation.

  • Product list THERMOMARK PRIME accessories
    THERMOMARK PRIME accessories

    Accessories such as power supply unit, replaceable battery, transport case or rucksack facilitate on-site operation of the printer.

Search in Mobile thermal transfer printing system

Show all products in this category

Thanks to mobile printing systems from Phoenix Contact, you can make tasks and work processes more independent and flexible. Print the required marking at your desk or right on site in your application.

Your advantages

  • Software-on-board: easy data entry, thanks to touchscreen and fully integrated marking software
  • Energy-on-board: equipped with energy management and replaceable, rechargeable high-performance batteries
  • Versatile use: extensive material portfolio consists of countless products for the widest range of applications in industrial marking

Marking wherever you want

Mobile printing systems  

Mobile printing systems

Do you want to print directly and flexibly at the location of use? The new, mobile printing system from Phoenix Contact has now made this possible. The THERMOMARK PRIME is ideally suited for mobile use, with its integrated marking software, independent energy supply, and a user interface with intuitive operation. The THERMOFOX excels as a handheld device with an innovative keyboard and a connection to the professional marking software, CLIP PROJECT. Both devices are a simple companion for any task, thanks to their compact dimensions and the practical accessories.

Mobile THERMOMARK PRIME thermal transfer printer

THERMOMARK PRIME  

THERMOMARK PRIME

The THERMOMARK PRIME is the unique combination of proven, reliable printing technology, a complete, integrated marking software, and a durable, independent energy supply. The THERMOMARK PRIME is your transportable, mobile marking center. Touchscreen, capsule ink ribbons and a replaceable battery simplify printer operation right on site.

  • Easy data entry, thanks to integrated marking software
  • Up to seven hours operation, thanks to a powerful battery pack
  • Changing the material and ink ribbon is easy, in under ten seconds
  • Wide range of material, with more than 600 marker types to mark the widest range of applications
  • Automatic ink ribbon, magazine, and material detection prevents printing errors

Handheld printer

THERMOFOX  

THERMOFOX

The THERMOFOX handheld printer is ideally suited to fast marking right on site. The printer is robust, easy to operate, and provides you with a variety of functions. The thermal transfer printer processes continuous media to mark cables and conductors, devices, terminals, and systems.

  • Processing of shrink sleeve, labels, and non-adhesive material
  • An intelligent keyboard enables integration of symbols, barcodes, and serial numbers
  • Optimum print settings, thanks to automatic material detection
  • Easy exchange of marking data, thanks to link to the CLIP PROJECT planning and marking software
  • Fast material change, thanks to the combined material and ink ribbon cassette

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: http://www.bing.com/search?q=mobile+printer+thermal+transfer&form=PRHPR1&src=IE11TR&pc=HRTS