Mini and micro terminal blocks

Small terminal blocks – maximum benefits

Small terminal blocks – maximum benefits

Convenient wiring and variable mounting options in a confined space – with terminal blocks in miniature format.

Back to Spring-cage connection

Category

Search in Mini and micro terminal blocks

Show all products in this category

Despite their extremely small dimensions, mini and micro terminal blocks can be labeled and bridged in the same way as large modular terminal blocks. The proven screw connection provides additional advantages: an option for multi-conductor connections and zero maintenance.

Your advantages

  • Space saving, compact design and mounting option on a 15 mm DIN rail
  • Clearly arranged labeling of all terminal points
  • Simple potential distribution utilizing the standardized plug-in bridges

For a low installation height

Mini spring-cage terminal blocks with horizontal and vertical conductor connection  

Mini spring-cage terminal blocks with horizontal and vertical conductor connection

Is space limited in the control cabinet? Choose mini spring-cage terminal blocks with horizontal or vertical conductor connection:

  • Horizontal connection for particularly flat cabinets
  • Vertical connection where space is limited

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388