Mini and micro terminal blocks

Small terminal blocks – maximum benefits

Small terminal blocks – maximum benefits

Convenient wiring and variable mounting options in a confined space – with terminal blocks in miniature format.

Back to Screw connection

Category

Search in Mini and micro terminal blocks

Show all products in this category

Despite their extremely small dimensions, mini and micro terminal blocks can be marked and bridged in the same way as large modular terminal blocks. The proven screw connection provides additional advantages: multi-conductor connections and zero maintenance.

Your advantages

  • Space-saving, thanks to compact design and mounting option on a 15 mm DIN rail
  • Clearly arranged, thanks to marking of all terminal points
  • Simple potential distribution, thanks to standardized jumpers

Compact design

Compact design  

Compact design

The mini terminal blocks use the small DIN rail. Since their dimensions are also very compact, they are ideal for installation in small control boxes or terminal boxes, e.g., for a motor connection.

Marking

Marking  

Marking

The MUT series modular terminal block features two tall exterior marking grooves to accept tall marking material such as UC-TM.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388