Lamp testing modules

Lamp testing modules

Are all lamps ready for operation?

EMG lamp testing modules can be used to test lamps individually or centrally.

Back to Monitoring and diagnostics

Category

Search in Lamp testing modules

Show all products in this category

EMG lamp testing modules decouple signals in isolation in the field of fault reporting technology.

Your advantages

  • Easy installation, thanks to electronics housing with IP20 protection that can be installed in a control cabinet
  • Fast mounting on DIN rails, thanks to the base latch
  • User-friendly wiring, thanks to practical connection technology

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388