Installation terminal blocks

The best solution for building automation

The best solution for building automation

Installation terminal blocks allow you to install installation distributors quickly, while saving space.

Back to Spring-cage connection

Category

Search in Installation terminal blocks

Show all products in this category

Low-profile installation terminal blocks from Phoenix Contact are the perfect solution for wiring in flat installation distributors.

Your advantages

  • Space saving, low-profile design
  • Complete flexibility: all installation terminal blocks with different connection technologies can be combined
  • Insulation test without disconnecting the neutral conductor utilizing the disconnect slide
  • Protection against unintentional actuation since the disconnect slide can be snapped into the end positions
  • Easy terminal block mounting without removing the PEN conductor busbar

Special requirements

Installationsklemme  

Terminal blocks tailored to the installation technology

The installation terminal blocks from Phoenix Contact are tailored to your special installation technology requirements:

  • Wiring and connection requirements in installation distributors for public buildings as per VDE 0100/0108
  • Individual circuit disconnection requirements as per VDE 0100/718

What this means for you:

  • Clearly identifiable circuits
  • The ability to perform an insulation test without disconnecting the neutral conductor

Further information

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388