Back to overview

Easy on, easy off with a tight, firm fit.

Our specially contoured duct covers are easy to attach and remove, yet still create a secure, tight fit.

Phoenix Contact’s wire duct simplifies cabinet management and organization. The specially contoured wire duct covers are easy to attach and remove, and create a secure, tight fit. To eliminate sidewall fingers, simply bend the flexible wire duct finger at the score-line and force the finger inward. No special tools are required and no sharp edges are left behind.

The narrow finger-width wire-way is available in gray, white, blue, halogen free and blue halogen free.  Sizes range from ½-inch x ½-inch up to 5-inch x 3-inch and all pieces come in six foot lengths. The PC/ABS material in the halogen free versions have a high temperature rating of -25°C to 90°C (-13°F to 194°F).

Both the cover and the channel are available through a convenient, single part number. However, should you need replacement covers, they can be ordered separately.

Downloads

Description Language Updated
Wire Duct conversion chart [PDF, 93 KB]
A Metric to U.S. conversion chart.
Engish 03/26/2014
Back to top

Back to overview
  • Easy on, easy off with a tight, firm fit.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Wire duct bench top cutter

Maria the "TOOL fox" demonstrates the bench top wire duct cutter.