Back to overview

Cable Management from Phoenix Contact

Managing cables should not be time consuming and expensive if appropriate mounting devices and the correct tooling is used.

We offer a comprehensive range of cable management products.  The product range spans from the extensive range of cable routing and protection systems, wire way, wire bundling, tooling and mounting products for every application.

Cable Routing and Protection

Phoenix Contact’s protective hoses are available in plastic, soft PVC-coated, fixed PU-coated, and galvanized, stainless steel or PVC-coated stainless steel metal. Compatible plastic, brass screw connections are available in straight, angled, strain relief, or with or without a rotatable connecting thread.

Cable Bundling

Cable Bundling

Phoenix Contact expanded its cable management with the cable bundling product line. The line includes stainless steel, detachable, UV-resistant, heat-resistant and identifiable cable ties, in addition to bases, rivets and loops.

Raised Rail

Phoenix Contact proudly offer’s our U. S. Patented raised rail. The NS 35/58-AL aluminum raised mounting rail from Phoenix Contact was developed in response to the needs of panel builders who use existing raised rail but require the wire duct closer to the raised rail or prefer rail-centered mounting slots and larger cable routing holes. The patented design also allows the three-sided mounting rail, wall and base to act as a wire-routing cavity.

Wire duct

Wire duct

Control cabinet organization — with PVC wire ducts from Phoenix Contact. These flexible, customizable UL recognized wire ducts make cable management easy.

Cable Management Tooling

TOOL fox's complete line of durable, ergonomic, industrial hand tools guarantee high levels of efficiency and quality — all covered by Phoenix Contact's limited lifetime warranty.


Back to overview
  • Cable Management from Phoenix Contact

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

CABINET add-on brochure

Request our informative brochures to learn more about cable protection hoses, screw connections, accessories, and components for control cabinet manufacturing.

Request brochure