Back to overview

Inline – flexible acquisition and evaluation of data

Flexible and precise data acquisition and evaluation

The Inline I/O system offers a wide range of analog and function terminals. The range covers simple analog value acquisition right through to the high-performance metering terminal. Use the wide range of parameterization options provided by these I/O terminals and adapt the functions to suit your application.

Versatile measured value acquisition in system parts

Example of measured value acquisition in system parts  

Example of measured value acquisition in system parts

Flexible installation of the Inline function terminals according to your application. With analog input terminals you can record flow rates, pressures or weights cost-effectively and with high precision. You can determine the positions of your workpieces with an incremental encoder input terminal or define an absolute position with a terminal for evaluating SSI encoders. Analyze your energy consumption with the Inline power measurement terminal and save energy costs by optimizing your application.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388