The Inline ECO terminals allow you to solve automation tasks easily and cost-effectively. Following the principle of “one terminal, one function”, you will always find the right function for your automation application in the range of Inline ECO terminals. No special terminal parameterization is required. Make your application safe by using the safe Inline ECO Safe I/O terminal – without any additional software.
For safety-related disconnection of series-connected output terminals, IB IL SAFE 2-ECO - 2702446
Safety-related digital output module with eight digital outputs (1-channel) and with integrated safety logic, IB IL 24 LPSDO 8 V3-PAC - 2701625
With four digital outputs, approved for the safety-related segment circuit (can be combined with the safe I/O terminal IB IL SAFE 2-ECO), IB IL 24 DO 4/EF-ECO - 2702825
Integrate the safe I/O terminal by simply plugging it into your Inline I/O station. Digital output terminals with approval for the safety-related segment circuit are then installed to the right of the safe I/O terminal. When a sensor is activated, e.g., emergency stop, the actuator voltage supply for the connected output modules is shut down for safety reasons. Up to two dual-channel sensor circuits can be connected to one safe I/O terminal. All status and error messages are forwarded to the standard controller.
The Inline ECO terminals can be combined with all Inline terminals and other Inline components.
Every Inline ECO terminal is particularly easy to handle, as no parameters need to be preset.
"$pageName" on