Back to overview

FL WLAN 5110 and FL WLAN 5100 in comparison

The new FL WLAN 5110 WLAN access points are a further development of the successful FL WLAN 5100 device series, and will replace this range in 2018. The new FL WLAN 5110 devices are equipped with a modern WLAN wireless card and now only need two antenna connections (2x2 MIMO) instead of the three antenna connections (3x3 MIMO) previously needed. All other functions, as well as the design and device dimensions, are as per the previous device generation. The maximum data rate of both product versions via WLAN is 300 Mbps.

FL WLAN 510xFL WLAN 511x

FL WLAN 510x

FL WLAN 511x

Product versions

FL WLAN 5100   (2700718)

WLAN 802.11a,b,g,n
2.4 GHz/5 GHz
3 external antennas

(Europe and other countries)

FL WLAN 5110   (1043193)

WLAN 802.11a,b,g,n
2.4 GHz/5 GHz
2 external antennas

(Europe and other countries)
 

FL WLAN 5101   (2701093)

WLAN 802.11a,b,g,n
2.4 GHz/5 GHz
3 external antennas

(USA/Canada)

FL WLAN 5111   (1043201)

WLAN 802.11a,b,g,n
2.4 GHz/5 GHz
2 external antennas

(USA/Canada)
WLAN operation mode

WLAN access point/client/repeater

MIMO 3x3:2
(three antennas, two streams)

WLAN access point/client/repeater

MIMO 2x2:2
(two antennas, two streams)
Ethernet ports2x RJ 452x RJ 45
SD card slot1x SD card slot1x SD card slot
Dimensions
(width x height x depth)
40 mm x 109 mm x 109 mm40 mm x 109 mm x 109 mm
Note on dimensionsHeight with antenna socket, without antenna cableHeight with antenna socket, without antenna cable

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388