Back to overview

Factoryline Bluetooth EPA - the access point

The Factoryline Bluetooth EPA MP access point offers all the options required for the flexible, easy and safe connection of Ethernet-based automation components using wireless technology.

Bluetooth made easy

FL BT EPA MP  

Bluetooth EPA multipoint access point

The FL Bluetooth EPA MP is the universal device for Bluetooth data transmission. Thanks to its external antenna connection and IP65 housing, it can be used in a wide range of environments - both as a Bluetooth client and as the access point of a Bluetooth wireless cell for up to seven devices. Typical feature of Bluetooth is that Ethernet communication is protocol-transparent. This means that you can transmit various protocol types, such as PROFINET, Modbus TCP or Ethernet/IP.

  • Ethernet access point for a maximum of seven Bluetooth devices, such as weighing systems, barcode scanners or PCs
  • Easy startup via mode button, dynamic web interface, or SSI script
  • Exclusion of WLAN frequencies (black channel list) for interference-free coexistence with WLAN networks
  • Suitable for various antennas
  • Optimized for PROFINET and PROFIsafe
  • Range of up to 250 m outdoors   

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388