Hybrid connectors

Hybrid connectors from Phoenix Contact

All in one connector

Transmit signals, data, and power simultaneously using hybrid connectors.

Back to Circular connectors

Category

Search in Hybrid connectors

Show all products in this category

Phoenix Contact offers a range of hybrid connectors for communication interfaces and powerful motor connections. This means that you can transmit data, signals, and power easily in a single connector, thereby saving space.

Your advantages

  • Save time and space – by combining signals and power in a single plug
  • Complete installation concept – thanks to M12 hybrid plugs and matching panel feed-through
  • Suitable for use in a wide range of applications – thanks to plastic housing with a metal powder and a metal EMC coating

M12 hybrid connectors

M12 hybrid connectors  

M12 hybrid connectors

Save time and space: with the M12 hybrid device connectors, you can transmit data and power to the device in a space-saving way. And all in a compact design suitable for industrial applications.

  • Up to 100 Mbps
  • Currents up to 6 A

M23 hybrid connectors

M23 hybrid connectors  

M23 hybrid connectors

The circular connectors can be used to transmit signals, data, and power using just one connector – in a compact and robust M23 design.

  • 30 A/850 V DC or 630 V AC
  • Contacts: 4 x signal, 4 x power, 4 x data
    or 4 x power, 8 x signal

 

M40 hybrid connectors

M40 hybrid connectors  

M40 hybrid connectors

As a result of their robust design, M40 hybrid connectors are primarily suited to servo drives or daisy chain applications. Thanks to a range of different data inserts and mechanical codings, you can transmit signals, data, and power safely using just one connector.

  • Currents up to 70 A

  • Voltages up to 630 V AC/850 V DC

  • Connection cross sections up to 16 mm²

  • Contacts: 4 x signal, 4 x data (can be swapped with
    4 x signal), 4 x power + PE

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

M17-M58 circular connectors

Service


Hybrid plug-in connectors in M23/M40

The 3-in-1 multitalents for data, signals and power

Referrer: https://www.phoenixcontact.com/online/portal/us?1dmy&urile=wcm%3apath%3a/usen/web/main/products/subcategory_pages/Plug-in_connectors_P-20/6c873b9e-f8e5-4804-b375-44edbba0f763