Ethernet hubs

Industrial networking

Industrial networking

The quick and easy solution for Powerlink and FL Net: industrial hubs

Back to Industrial Ethernet

Category

Search in Ethernet hubs

Show all products in this category

Basic equipment for reliable communication in your automation system: industrial hubs from Phoenix Contact are tailored, resilient Ethernet components. They can also be used to securely link large CSMA/CD networks.

Your advantages

  • Create large networks cost-effectively, using hubs with up to 16 ports
  • Selectable transmission speed of 10 or 100 Mbps
  • Easy cascading with standard cables
  • No configuration, thanks to complete transparency in the network
  • Short latency ensures fast data processing

Proven technology – compact DIN rail mounting

Hub with outcross port and 10/100 Mbps switch  

Hub with uplink port and switch for 10/100 Mbps selection

Our hubs have high electromagnetic compatibility and redundant power supply. For maximum versatility they also offer:

  • Variable transmission speed: use the switch on the front of the housing to adjust the bandwidth to the termination devices – 10 or 100 Mbps.
  • Easy expansion: with the uplink port you can connect up to three hubs with 16 ports each using crossed or linear standard cables. This means that up to 44 termination devices can be supported in one collision domain.  

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388