High-current terminal blocks

High-current terminal blocks

High-performance

Wire large conductor cross sections up to 240 mm² easily, safely, and fast.

Back to Screw connection

Category

Search in High-current terminal blocks

Show all products in this category

Whatever you desire: the large cross section, highest contact forces, the bridgeability, and the flexible mounting options make the high-current terminal blocks the most universal in power wiring.

Your advantages

  • Easy to operate and use thanks to proven screw connection
  • Maintenance-free, thanks to spring-loaded terminal block elements
  • Easy voltage fitting, thanks to optional retrofittable terminal blocks
  • Easy potential distribution, thanks to screw or insertion bridges
  • Continuous marking and test options
  • Flexible mounting, thanks to DIN rail or direct mounting versions
  • Reduced mounting and logistics costs, thanks to pre-assembled terminal block bases

High current potential distributor

Easy potential distribution  

Easy potential distribution

With a 1500 V nominal voltage, the compact UKH 70/4X10 high-current terminal blocks are ideally suited for use in regenerative energy generation – specifically in photovoltaics. Four integrated pick-off terminal blocks with a 10 mm² cross section provide you with a simple power supply or potential distribution. Potential distributor blocks are implemented with screw bridges.

High-current connectors

Combined with bolt connection technology  

Combined with bolt connection technology

The UHV high-current connectors are available up to 240 mm² and offer a combination of direct screw connection, e.g., for internal wiring, and the ring cable lug bolt connection for external control cabinet wiring.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388