HC-ALU field housing

HC-ALU electronics housings for mobile applications

The outdoor solution

A stabile aluminum profile and IP65 protection – that's why these electronics housings excel.

Back to Field housing

Category

  • Product list HC-ALU field housings
    HC-ALU field housings: the outdoor solution

    HC-ALU handheld housings, which are made from aluminum, provide protection for your electronics against both spray water and thermal and mechanical stress in the field.

Search in HC-ALU field housing

Show all products in this category

HC-ALU aluminum handheld housings protect electronics from splash water, as well as thermal and mechanical influences in the field. The housings are ideal for a temperature range from -40°C to +70°C and provide IP65 splash water protection according to DIN EN 60529.

Your advantages

  • Reliable in challenging conditions, thanks to a robust aluminum housing profile
  • Flexible device design with several guide slots for PCBs
  • Protection against electromagnetic interference and heat, thanks to all-round metal braided shield
  • Versatile use: membrane keypad, front plate or display can be easily integrated

Robust press-drawn section

Profiles made from anodized aluminum  

Profiles made from anodized aluminum

The HC-ALU series basic profile and cover profile consist of an anodized aluminum press-drawn section. This offers maximum mechanical strength and excellent shielding properties against disruptive radiation. In addition, it is very resistant to heat.

  • Temperature range from -40°C to +70°C
  • IP65 protection against splash water
  • The screw channels for the side covers are located in cavities, so that the screws do not encroach on the installation space

Ergonomic design

Ergonomic design  

Ergonomic design

The handheld housings from the HC-ALU series impress with their ergonomic designs. Their flat surfaces also offer space for printing.

  • Optional splash-proof connection technology or membrane keypads
  • Slots in the sides and in the profile cover enable the form-fit integration of, for example, membrane keypads

Individual modifications

Individual modifications  

Individual modifications

Tailor your housing to your application. In addition to our catalog products, we also offer individual services, such as special profile lengths, mechanical processing or printing.

  • Membrane keypads
  • Seals
  • Mounting covers
  • Wall mountings

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurator

Configure products and solutions for your individual application.

Electronics housings