Ground terminal blocks

With a single click

Snap-on grounding

Simply snap onto the DIN rail to create the PE connection.

Back to Bolt connection

Category

Search in Ground terminal blocks

Show all products in this category

Safety is important. Green-yellow ground terminal blocks from Phoenix Contact meet all requirements of IEC 60947-7-2.

Operator advantages

  • Compact design for space-saving
  • Easy operation snapped onto the DIN rail
  • Modular expansion with feed-through and ground terminal blocks of the same profile

Snap-on foot

PE contact with a single click  

PE contact with a single click

Ground terminal blocks with a metallic PE foot make it even easier: the connection between the terminal points and the DIN rail is created automatically once the terminal blocks are snapped on.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388