Fuse terminal blocks

Device protection

Device protection

Fuse carrier and potential distributor combined in one terminal block.

Back to Fast connection

Category

Search in Fuse terminal blocks

Show all products in this category

Holding fuses of different designs and with different nominal currents is no problem, when you use fuse terminal blocks from Phoenix Contact.

Your advantages

  • Simple potential distribution utilizing continuous function shafts
  • User-friendly testing of fuses using test connection on both sides
  • Quick identification of faulty fuses regardless of the current direction, thanks to LED status indicator

Fuse inserts

Fuse plugs  

Terminal blocks for various fuse types

Easily accessible fuse inserts are easy to use or replace.  We offer the right fuse holder for every application:

  • Lever-type fuse terminal block
  • Fuse terminal block with screw cap
  • Fuse terminal block for accommodating flat-type fuses

Type 5 x 20 cartridge fuses can be mounted on a DIN rail.  Versions with a light indicator are available for fault display.

Fuse plugs

Fuse plug  

Fuse plugs for individual assembly

Fuse plugs from Phoenix Contact are suitable for use in basic disconnect terminal blocks and are also quite flexible: simply connect the plug to the desired fuse type.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388