Forcibly guided coupling relays

Forcibly guided coupling relays

Can be used universally

Universal safety relay with force-guided contacts for safe isolation.

Back to Safety relay modules

Category

Search in Forcibly guided coupling relays

Show all products in this category

The coupling relays with force-guided contacts from Phoenix Contact are basic devices for single-channel control. The coupling relays can be used for electrical isolation, power amplification, and increasing the number of contacts.

Your advantages

  • Maximum safety with force-guided contacts according to EN 50205
  • Reliable signal exchange between two systems with response function

Coupling relays for universal use

Forcibly guided coupling relays  

Comprehensive coupling relay product range for basic functions

The coupling relays are basic devices for single-channel control and enable safe diagnosis via a force-guided N/C contact. The coupling relays ensure reliable signal exchange between two systems with response function, for example.

Like all PSR safety relay modules for safe shutdown, the coupling relays are equipped with force-guided contacts according to EN 50205. The EN 50205 standard describes the design and method of operation of relays with force-guided contacts. Contact welding, for example, can therefore be detected reliably and maximum safety can be ensured.

The force-guided coupling relays are also available with plug-in screw and spring-cage connection terminal blocks.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: https://www.google.ru/