Fieldbus communication

Fieldbus communication

Modern and future-proof

Proven fieldbus networks.

Back to Industrial communication technology

Category

  • Converters and isolators
    Converters and isolators

    Converters enable you to convert various serial interfaces to other standards using a protocol-transparent method.

  • Extenders and repeaters
    Extenders and repeaters

    Repeaters and extenders increase network performance and extend the number of devices.

  • Gateways
    Gateways

    For connecting automation devices with serial interfaces to an Ethernet network.

  • Installation technology
    Installation technology

    Phoenix Contact installation technology provides you with all the cables, connectors, and tools you need to create fiber-optic and copper fieldbus networks that are suitable for industrial applications.

  • Multiplexers
    Multiplexers

    Transmit I/O signals between extremely distant remote stations

Search in Fieldbus communication

Show all products in this category

With so many applications out there, and the need to satisfy specific industry requirements, fieldbuses are up against some significant challenges. Influencing factors such as EMC load, potential differences, large distances to cover, increasing numbers of devices, and rising data rates require a high-performance, flexible network. By choosing interface devices from Phoenix Contact, you will benefit from robust network installations in copper and fiber-optic versions. These help form interference-free, powerful fieldbus solutions that provide a safe and reliable way of supplying your application with data.

Your advantages

  • Everything from a single source: industrial communication via copper and fiber optics
  • Superior system availability with robust and interference-free networks
  • Enhanced range and speed thanks to high-performance communication interfaces to meet the most stringent of demands

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Downloads

Referrer: https://www.phoenixcontact.com/online/portal/us/pxc/product_list_pages/!ut/p/z1/xVTJbsIwEP2WHjhaXrJgjixpoQW1lDW5RLYzLa6yuImB0q9vgFMPJaoqVMuSx5bnPb_RPOMIr3GUi51-FVYXuUjrfRj58bw3D4In5tPHqdcjo4HXD8buMx2OXbzEEY5Ubo3d4HBbQd4ie5Atkgldh6Yskq2yVYukurKxEa9Qx6owBspY55UVaXqiqmKDCEfUQYSeZ4uAw0AI4Ai45yOXyTbqUC9BiWRccMdNOiw5shulExyC64OgnkQefxHITaRCEhyKgKq28j3lcenj1UU5XYqjy2rP-eSH0SVN-WGd3445e-gP71w6eRyMGZmOOrfO3XPAl1OGVzsNe7zIizKrqz_7pbwhaWKgf2RogHeuCu9fF35y3eIE5Lrwf339fVPz1n-Bfnt_j7q14YvcwofF639w_Oqoq8HFpwsXbDqDPF7M4qd1fzFrajp2rqTOTKqVtpMigRSHttzC8ViooxgcViBKtcEmy7hz0Ci83-3385esL_n35eCQN1fIz-7NzRfkk91J/p0/IZ7_82KCHG41MODL20QI9F3GRE8V62=CZ6_TBTEEP261OQ5B0ID5CEL4R1HL4=MEpxc.param.sort.direction!ASC=pxc.param.pager.requested.row.count!10=pxc.param.pager.selected.page!2=pxc.param.sort.field!sort_p-08-13-01-01-01==/