Ex i signal conditioners with SIL functional safety

Highly compact – leading technology

Maximum explosion protection

The MACX Analog Ex i signal conditioners have ATEX and IECEx approval and are all SIL-certified.

Back to Ex i signal conditioners with functional safety

Category

Search in Ex i signal conditioners with SIL functional safety

Show all products in this category

Highly compact and leading technology: with an overall width of just 12.5 mm, MACX Analog Ex offers single and two-channel signal isolators for Ex i circuits. The products are type-tested by an independent NAMUR test laboratory in accordance with NE 95 and therefore satisfy the high requirements of the chemical industry.

Your advantages

  • Universal use for intrinsically safe circuits in all Ex zones and for all gas and dust groups, thanks to international approval package
  • Functional safety and reliability with consistent SIL certification
  • Significant space savings with an overall width of just 12.5 mm for all single and two-channel 24 V devices
  • Precise, interference-free signal transmission, thanks to a patented transmission concept with safe electrical isolation and low self-heating
  • Convenient configuration and monitoring: via DIP switches and operator interface or with software for extended functionality and monitoring
  • Easy installation and startup, thanks to plug-in connection terminal blocks, easy configuration, and consistent system cabling solution with Termination Carrier
  • Flexible energy supply: versions with wide-range input or 24 V versions with easy power bridging via the modular DIN rail connector

MACX Analog Ex – maximum explosion protection for all Ex zones and groups

Ex /IECEx logo  

MACX Analog Ex signal conditioners with comprehensive approval package

Many process technology systems have areas where potentially explosive atmospheres may occur. As such, measuring and control circuits are designed with intrinsic safety protection type Ex i.

MACX Analog Ex i signal conditioners and measuring transducers isolate intrinsically safe circuits from non-intrinsically safe circuits and safely limit the energy supplied to the hazardous area. Furthermore, they handle extensive signal conditioning tasks.

All MACX Analog Ex signal conditioners are approved in accordance with the applicable ATEX/IECEx standards:

  • [Ex ia]: for intrinsically safe circuits up to Ex zone 0 and Ex zone 20
  • Ex n: for installing devices in Ex zone 2

In addition, relevant international approvals such as UL and EAC are available.

The widest range in the narrowest housing – MACX Analog Ex product overview

Possible applications for MACX Analog Ex signal conditioners  

Possible applications for MACX Analog Ex signal conditioners

The MACX Analog Ex series from Phoenix Contact offers an extensive range of functions, yet boasts the narrowest of designs. Here you can find the right product for all the main signal types used in process control in the hazardous area:

Analog IN

Single and two-channel measuring transducer repeater power supplies and input signal conditioners for the intrinsically safe operation of 2-wire transmitters, 4-wire measuring transducers, and current sources.

  • With HART signal transmission
  • Versions with signal duplication function
  • Versions with wide range supply

Analog OUT

Output signal conditioners for the intrinsically safe operation of control valves, I/P converters, and displays.

  • With HART signal transmission

Temperature, potentiometers, limit values

  • Configurable temperature transducers for intrinsically safe operation of resistance thermometers and resistance-type sensors
  • Configurable temperature transducers for intrinsically safe operation of thermocouples and mV sources
  • Universal, configurable temperature transducers for intrinsically safe operation of resistance thermometers, resistance-type sensors, potentiometers, thermocouples, and mV sources, optionally also with safe limit value relay

Digital IN

Single and two-channel NAMUR signal conditioners for the intrinsically safe operation of proximity sensors and switches.

  • Either with relay or transistor output
  • Versions with signal duplication function
  • Versions with line fault transparency
  • Versions with wide range supply

Digital OUT

Solenoid drivers for the intrinsically safe operation of solenoid valves and alarm transmitters.

  • Versions with loop-powered design
  • Versions with logic input and line fault detection

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

Signal conditioners and measuring transducers
Referrer: https://www.phoenixcontact.com/online/portal/us?1dmy&urile=wcm%3apath%3a/usen/web/main/products/subcategory_pages/Ex_i-Signal_conditioner_with_functional_safety_P-13-15-08/cbe8da09-005a-4f42-b44f-93f8ff99a3d3