Back to overview

EV Charge Control Professional

EV Charge Control Professional is a programmable charging controller in accordance with IEC 61131 and an all-around solution for electric mobility. It integrates all required interfaces of a charging station – TCP/IP communication, GSM/UMTS, serial communication, digital and analog I/Os, vehicle interfaces – into just one device.

EVCC Professional supports smart AC/DC charging infrastructure

Charging controller for AC and DC charging stations  

EVCC Professional for AC and DC charging stations

For the smart charging infrastructure, communication in accordance with ISO/IEC 15118 (AC charging) and DIN SPEC 70121 (DC charging) is supported with EVCC Professional.

  • Quick and reliable integration of verified function blocks for communication with management systems (OCPP)
  • Future-proofing thanks to standardized programming in accordance with IEC 61131 (PC WORX)  
  • High-level communication in accordance with ISO IEC 15118 and DIN SPEC 70121
  • Extensive I/Os and serial interfaces for system peripherals

 


Back to overview
Further information
  • EV Charge Control Professional

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388