DC charging controllers

E-Mobility charging controllers for semi-public and public applications.

Electric charging – in no time at all

DC charging controllers enable you to effortlessly operate sophisticated fast charging stations.

Back to Charging controllers

Category

Search in DC charging controllers

Show all products in this category

The EV Charge Control Professional DC charging controller encompasses all the interfaces of a sophisticated
fast charging station in a single device. During DC charging, communication with the electric vehicle takes place in accordance with DIN SPEC 70121 via the Combined Charging System (CCS).

Your advantages

  • High-level communication for DC charging in accordance with DIN SPEC 70121
  • Optimum controller solution for AC charging in accordance with IEC 61851-1 and DC charging in accordance with the CCS
  • Easy system integration, thanks to comprehensive I/Os and fast interfaces
  • Freely programmable in accordance with IEC 61131

EV Charge Control Professional

EVCC Professional  

EVCC Professional for public charging infrastructure

EV Charge Control Professional is the controller solution for sophisticated charging stations; conventional AC or fast DC charging is complemented by a wide range of communication interfaces and flexible programming capability. This provides future-oriented solutions for public charging infrastructure.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: http://www.phoenixcontact.net/webcode/