Current loops and analog signals

Current loops and analog signals

The narrowest surge protection

TERMITRAB complete protects current loops starting from an overall width of 3.5 mm.

Back to Surge protection for MCR technology

Category

Search in Current loops and analog signals

Show all products in this category

Analog signals and current loops are used frequently in measurement and control technology. You should therefore integrate these signals into a surge protection concept. The new, ultra-narrow TERMITRAB complete surge protective devices provide your signals with optimum protection starting from an overall width of just 3.5 mm.

 

Your advantages

  • The world's narrowest surge protection from an overall width of just 3.5 mm
  • Versatile use: designs and connection technology adapted to the application
  • Easy testing, thanks to pluggable version of surge protective devices
  • Worldwide use in potentially explosive areas, thanks to ATEX and IECEx approvals
  • Space-saving installation with the narrowest protective devices

Analog signals and current loops

TERMITRAB complete pluggable surge protection  

TERMITRAB complete pluggable surge protection

Analog measured variables such as speed, pressure, flow, etc. are recorded by sensors and converted into current or voltage values by measuring transducers. They are transmitted to the controller or the isolator module within a standardized value range. The so-called “1x2 circuit” is typically used for this type of analog transmission method.

Transient coupled-in surge voltages can cause damage both on the field device and centrally. Both of these end points therefore require surge protection.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurator

Configure products and solutions for your individual application.

Surge protection for measurement and control technology