Back to overview

Startup and application parameterization with Connect+

Connect+ software box  

Startup and parameterization of automation projects

The Connect+ software can be used to easily start up and maintain automation projects from Phoenix Contact. Connect+ can be extended with various plug-ins that can be tailored to devices and automation solutions from Phoenix Contact.

Benefit from the advantages of the free software tool:

  • Easy initial configuration of controllers from Phoenix Contact
  • Simple startup and parameterization of automation projects

Easy parameterization with the PLC Service Center

User setting the real-time clock with Connect+  

Setting the real-time clock with Connect+

The PLC Service Center for the Connect+ software provides support for the startup and maintenance of controllers from Phoenix Contact. Monitor and change the parameters of the controller, such as:

  • Setting the IP address
  • Setting the real-time clock
  • Updating the firmware
  • Creating and restoring backups of automation projects

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388