Data logger

Intelligent data management

Optimizing energy use

Monitor and log the energy consumption of your system – make your automation more efficient and cost-effective.

Back to Energy and power measurement

Category

Search in Data logger

Show all products in this category

Optimize your energy and resource use. Monitor standalone data loggers or software solutions for data logging and log the consumption of water, compressed air and electricity in your system. This indicates optimization potential and provides efficient cost monitoring.

Your advantages

  • Relevant data always in view thanks to reliable, precise and continuous recording of measured variables
  • Lower costs with smart management of energy consumption
  • Benefit from government subsidies – implement ISO 50001 across your systems
  • Production with a focus on protecting the environment – use the data to identify ways to save limited resources
  • Low-maintenance standalone data loggers: Long-term use with commercially available batteries thanks to substantial energy-saving technology

Save costs the easy way

Energy efficiency  

Increasing efficiency while lowering costs

Data loggers are used anywhere that the relationship between water, compressed air and electricity is to be recorded and archived. Using parameterization instead of programming makes the devices easy to work with.

No additional software or operator panels are needed to parameterize data loggers – simply use a web browser on your PC.

Simple operation provides an efficient result. You create transparency for consumption and develop energy saving programs. This allows you to continuously improve the use of resources in your system.

Software for energy and power measurement

EMLOG software  

Use energy efficiently – with EMLOG software

The EMLOG data logging software from Phoenix Contact provides an efficient solution for recording energy data relating to heat, cold, air and electricity when used in conjunction with a modular 100-class controller. This allows you to keep an eye on your resources at all times and to efficiently manage the consumption levels in your machines and systems.

Remote control and data acquisition in one device

Standalone data logger  

Standalone data logger

The standalone data logger is the ideal standalone remote control and monitoring solution for distributed automation, thanks to technology that saves extreme amounts of energy. A wide array of interfaces and supported protocols makes data logging easier than ever – without a power supply.

  • Integrated SMS/GSM/GPRS modem with antenna
  • Data logger, gateway, and alarm manager in one device
  • Energy-saving technology, intelligent battery use
  • Protocol: IEC 60870-5-101/104, Modbus
  • 4 interfaces including Ethernet

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388