Bolt connection

Rugged and maintenance-free

Rugged, safe and maintenance-free

Connect conductors with ring lugs reliably and safely. The integrated locking screw provides a maintenance-free contact.

Back to Terminal blocks

Category

  • Barrier connection
    Barrier connection

    Wire conductors with ring cable lugs easily and safely with the barrier terminal blocks.

  • Feed-through terminal blocks
    Feed-through terminal blocks

    Connect, bridge and label large or small conductor cross sections easily with compact feed-through terminal blocks.

  • Ground terminal blocks
    Ground terminal blocks

    Quickly establish PE connections: the ground terminal blocks simply snap onto the DIN rail.

  • Test disconnect system
    Test disconnect system

    The FAME test system simplifies the regular testing of power switchgear.

  • Test disconnect terminal blocks
    Test disconnect terminal blocks

    Design measuring transducer circuits inexpensively to accommodate custom requirements. Plug-in solutions provide additional technical advantages.

Search in Bolt connection

Show all products in this category

Work in comfort, ease and safety with bolt connection terminal blocks from Phoenix Contact. Designed with safety in mind to connect conductors with cross sections up to 500 kcmil (240 mm²), the innovative hinged cover provides a captive nut to make wiring ring lugs quick, easy and safe.

Your advantages

  • Considerable conductor pull-out forces due to a high contact force and large contact surfaces
  • Captive hardware with hinged cover delivers a safe termination
  • Simple potential distribution with time-saving plug-in bridge system
  • Comprehensive range of accessories; standardized for bridging, testing and marking

Rugged connection

Bolt connection: reliable contact for ring cable lugs  

Bolt connection: reliable contact for ring cable lugs

Bolt connection terminals are ideally suited to applications that are subjected to shocks and vibrations. The integrated spring retainer ensures a stable and maintenance-free connection.

  • All ring cable lugs which comply with the DIN 46234, DIN 46235 or DIN 46237 standards can be used
  • Simple multi-conductor connection: connect up to four cable lugs per bolt
  • High contact forces and large contact surfaces: conductor cross sections of up to 500 kcmil (240 mm²) can be wired safely and with long-term stability

 

Flexible plug-in bridge system

Flexible plug-in bridge system  

Quick potential distribution with plug-in bridges

Implement potential distribution quickly with the standardized plug-in bridges from Phoenix Contact.

Two bridge shafts in all terminal blocks make flexible chain and level bridging, as well as bridging between non-adjacent terminal blocks, possible.

Snap-on protective conductor foot

Snap-on protective conductor foot  

Snap on easily and make contact efficiently

Simply snap on the ground terminal blocks of the same shape. Contact is made with the DIN rail immediately. This mechanically and electrically efficient contacting meets all requirements of the IEC 60947-7-2 standard.

Top quality

Components of a terminal block: Metal parts and insulating housing  

High-grade metal and plastic parts

Reliable connections – that's our aim. The quality of our products is the key. It all starts with the selection of materials.

Metal parts made of high-grade, corrosion-proof copper alloys:

  • Minimal heating, thanks to good electrical conductivity
  • Surface protected by a lead-free, galvanic nickel or tin plating

Insulating housing made of elastic plastic with a high impact strength:

  • Recyclable, halogen-free and UV resistant
  • Good tropical and termite resistance
  • Operating temperatures of up to 130°C
  • High chemical resistance
  • Excellent aging characteristics
  • Certification in accordance with UL 94 for inflammability class V0

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Referrer: https://www.phoenixcontact.com/online/portal/us?uri=pxc-oc-itemdetail:pid=2130240