CM basic housings

Robust housing with vents is available with various overall widths. For integrating power electronics.

Simply plenty of space

Give your ideas space – the CM series is the ideal housing solution for unconventional concepts and spacious components.

Back to Basic housings

Category

Search in CM basic housings

Show all products in this category

CM component housings are a comprehensive housing range for designing industrial power electronics to suit control cabinet requirements. The different housing versions allow you to integrate not only power electronics into the housings, but also standard transformer types with L-shaped cores.

Your advantages:

  • Robust housing technology
  • Individual accommodation of electronics in various module versions with housing dimensions of 50 to 200 mm
  • Flexible accommodation of different connecting elements (high-position connectors to electronic PCB terminal block)
  • Electronics accommodated so that they are protected against accidental contact
  • Easy snap-on mounting on symmetrical DIN rail according to EN 60715

Different widths and heights

Different widths and heights  

Different widths and heights

The assembled PCB can be inserted in the different guide grooves on the lower housing part. The covering hood is then simply snapped into the lower housing part. The covering hood and the lower housing part together can also be screwed together.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurator

Configure products and solutions for your individual application.

Electronics housings

Service