Back to overview

Axioline F – fast and safe with high performance

Automate systems quickly and safely with Axioline F

In machine building in particular, fast and synchronous processes are often required. At the same time, safety must be taken into account. Thanks to the extremely short update time and the synchronous signal acquisition of the Axioline F system, you can increase clock frequencies and machine output while securing your processes.

Implement safety solutions easily and independently of the controller and network by integrating SafetyBridge technology.

How SafetyBridge technology works

Topology of the operating principle of SafetyBridge technology  

Topology of the operating principle of SafetyBridge technology

With SafetyBridge technology, safety-related data packets are exchanged between safe input and output modules independently of the network and controller used.

  • The standard controller and network are only used as a transport medium
  • Easy configuration using the SAFECONF software
  • Safety requirements up to SIL 3 and PL e are met

Back to overview
Axioline F in use

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388