Back to overview

ADVANCE housing versions

ADVANCE housings from Phoenix Contact have been developed in accordance with standards CECC 75 301-802. Choose between three housing versions according to your requirements.

Plastic housings

ADVANCE housing: plastic version  

ADVANCE plastic housings

ADVANCE plastic housings with molded cable gland are inexpensive, yet also very resistant to dirt, water, and vibrations.

They are particularly suitable for the following applications:

  • Machine building and systems manufacturing
  • Automotive industry
  • Control cabinet manufacturing
  • Wind turbine generators

The housing material is very robust and durable. The polyamide used is extremely resistant to impact in accordance with DIN EN 50102.

Metal housings

ADVANCE housing: standard version  

ADVANCE metal housings

ADVANCE metal housings are made from die-cast aluminum which is particularly corrosion-resistant. Sensitive interfaces are reliably protected, even against electromagnetic interference.
They are particularly suitable for use in the following areas of application:

  • Automotive industry
  • Machine building and systems manufacturing
  • Measurement and control technology

Metal housing for outdoor applications

ADVANCE metal housing for outdoor applications  

ADVANCE metal housing for outdoor applications

ADVANCE outdoor housing with black powder coating and UV-resistant seals are the ideal solution for the harshest environmental requirements and aggressive conditions.
They are suitable for the following areas of application:

  • Chemical industry
  • Rail industry
  • Offshore plants

Technical data

 Plastic housingMetal housingMetal housing
for outdoor applications
Housing materialPolyamideDie-cast aluminum,
corrosion-resistant
Die-cast aluminum,
corrosion-resistant
Surface material--Powder-coated, black
Lock materialStainless steelStainless steelStainless steel
Seal materialNBRNBR, conductiveViton
Ambient temperature
(operation)
-40 °C ... +100 °C-40 °C ... +125 °C-40 °C ... +125 °C
Degree of protection
(when plugged in)

IP66/67 (0.2 bar, 24 h)
NEMA 12

IP66/68 (0.2 bar, 24 h)/IP69K
NEMA 4/4X
IP66/68 (0.2 bar, 24 h)/IP69K
NEMA 4/4X

Back to overview
Further information
  • ADVANCE housing versions

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

3D heavy-duty connectors