Product list Test terminal strips according to VDE

Filter

52 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=]

Test terminal strip - UTWE 6-2/A7 - 3069410

Test terminal strip, VDE coded type A7, nom. voltage: 400 V, connection method: Screw connection, number of connections: 14, number of positions: 7, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 90.2 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6-2/A14 - 3069413

Test terminal strip, VDE coded type A14, nom. voltage: 400 V, connection method: Screw connection, number of connections: 28, number of positions: 14, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 147.6 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6-2/B7 - 3069411

Test terminal strip, VDE coded type B7, nom. voltage: 400 V, connection method: Screw connection, number of connections: 14, number of positions: 7, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 90.2 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6-2/B19 - 3069416

Test terminal strip, VDE coded type B19, nom. voltage: 400 V, connection method: Screw connection, number of connections: 38, number of positions: 19, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 188.6 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6-2/B14 - 3069414

Test terminal strip, VDE coded type B14, nom. voltage: 400 V, connection method: Screw connection, number of connections: 28, number of positions: 14, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 147.6 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6-2/C14 - 3069415

Test terminal strip, VDE coded type C14, nom. voltage: 400 V, connection method: Screw connection, number of connections: 28, number of positions: 14, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 147.6 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6-2/C19 - 3069417

Test terminal strip, VDE coded type C19, nom. voltage: 400 V, connection method: Screw connection, number of connections: 38, number of positions: 19, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 188.6 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6-2/D19 - 3069418

Test terminal strip, VDE coded type D19, nom. voltage: 400 V, connection method: Screw connection, number of connections: 38, number of positions: 19, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 188.6 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6-2/E7 - 3069412

Test terminal strip, VDE coded type E7, nom. voltage: 400 V, connection method: Screw connection, number of connections: 14, number of positions: 7, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 90.2 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6-2/F19 - 3069419

Test terminal strip, VDE coded type F19, nom. voltage: 400 V, connection method: Screw connection, number of connections: 38, number of positions: 19, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 188.6 mm, height: 56.5 mm, color: gray, mounting type: Wall mounting

52 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388