Product list Supports

Filter

33 Results

Support bracket - AB/SS - 0404428

Support bracket made from insulation material, with retaining screw, can be used with either 3 x 10 mm or 6 x 6 mm busbar, color: gray

Support bracket - AB/SS-EX - 0404415

Support bracket, insulating material, with 2 retaining screws, for use with either 3 x 10 mm or 6 x 6 mm busbar, color: gray

Support bracket - AB/SS-M - 3025888

Support bracket made from insulation material, with retaining screw, can be used for 3 x 10 mm busbar, color: gray

Support bracket - AB/SKS - 3240224

Support bracket for busbars

Support bracket - AB2/SS - 0404431

Double support bracket, insulating material, optionally for use with 3 mm x 10 mm or 6 mm x 6 mm busbar, height: 48 mm

Support bracket - AB3/SS - 0800086

Support bracket, material: PA, color: gray

Support bracket - ABN 2/SS - 0404460

Double support bracket, insulating material, optionally for use with 3 x 10 mm or 6 x 6 mm busbar, height in closed state: 39 mm

Support bracket - AB-SK - 3025341

Support bracket for busbars

Support bracket - AB-SK/E - 3026476

Support bracket, Bracket for busbars, set every 20 cm, length: 10 mm, width: 56 mm, height: 20 mm, number of positions: 2, color: silver

Support bracket - AB-SK TOP - 3062090

Support bracket, Bracket for busbars, set every 20 cm, length: 102.4 mm, width: 5.2 mm, number of positions: 1, color: gray

33 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388