Product list Riveting tools

Filter

26 Results

Fastening clip - RVT-PA 6 - 3240499

Plastic body-bound rivet, for hole diameter of 6 mm and a material thickness of 1.5 ... 6 mm

Tool - UNIFOX-RVT M - 1212476

Blind rivet pliers, compact and stable design, for rivets 2.4 - 5.0 mm in diameter, with three nosepieces and wrench

Blind rivet - RVT-AL/ST 3/12 - 3240507

Blind rivets, Ø 3.0 mm, 12 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A, also for UW/RW/PW 10 and 16

Blind rivet - RVT-AL/ST 4,8/6 - 3240518

Blind rivets, Ø 4.8 mm, 6 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 4,8/12 - 3240521

Blind rivets, Ø 4.8 mm, 12 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 4/8 - 3240514

Blind rivets, Ø 4.0 mm, 8 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 3,2/8 - 3240510

Blind rivets, Ø 3.2 mm, 8 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 4,8/14 - 3240553

Blind rivets, Ø 4.8 mm, 14 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 3,2/10 - 3240511

Blind rivets, Ø 3.2 mm, 10 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 4/6 - 3240513

Blind rivets, Ø 4.0 mm, 6 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

26 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388