No content found for: ‭usen/web/main/products/list_pages/photovoltaics_module_shutdown_p-13-12-06-01/f8685cf2-1639-4142-870e-d5d9f1ad39ab‭

Filter

124,362 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



new

Touch panel - TPM 3105 - 2404520

Maritime-Touch panel with 26.4 cm/10.4" TFT-display (analog resistive (polyester)), 800 x 600 Pixel(s) (SVGA), 262144 colors, ARM® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+ / Movicon™ / MicroBrowser. (bus system: without / DualCAN)

Thermomagnetic device circuit breaker - TMC 82B 05A - 2907506

Thermomagnetic device circuit breaker, number of positions: 2, connection method: Screw, cross section: 1 mm²- 35 mm², AWG: 18 - 2, width: 35.3 mm, mounting type: DIN rail, Color: gray

Touch panel - TP105AT/702000 S00016 - 2400810

Touch panel with 26.4 cm/10.4" TFT-display (analog resistive (polyester)), 800 x 600 Pixel(s) (SVGA), 65536 colors, ARM9, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: IniNet Browser. (bus system: without)

Thermomagnetic device circuit breaker - TMC 83D 20A - 2907689

Thermomagnetic device circuit breaker, number of positions: 3, connection method: Screw, cross section: 1 mm²- 35 mm², AWG: 18 - 2, width: 52.9 mm, mounting type: DIN rail, Color: gray

Thermomagnetic device circuit breaker - TMC 83B 07A - 2907546

Thermomagnetic device circuit breaker, number of positions: 3, connection method: Screw, cross section: 1 mm²- 35 mm², AWG: 18 - 2, width: 52.9 mm, mounting type: DIN rail, Color: gray

Current transformer - PACT RCP-4000A-1A-D95 - 2904921

Set consisting of a 1 A measuring transducer and a Rogowski coil with signal line. Length of Rogowski coil: 300 mm, diameter: 95 mm. Length of signal line: 3 m. The Rogowski coil measures the AC current of busbars and power lines.

Uninterruptible power supply - TRIO-UPS-2G/1AC/1AC/120V/750VA - 2905908

1AC/1AC/750 VA uninterruptible energy supply with integrated energy storage, lead AGM, VRLA technology, 24 V DC, 3.4 Ah for 120 V AC applications.

Thermomagnetic device circuit breaker - TMC 82C 20A - 2907597

Thermomagnetic device circuit breaker, number of positions: 2, width: 35.3 mm, mounting type: DIN rail, Color: gray

Thermomagnetic device circuit breaker - TMC 82D 02A - 2907652

Thermomagnetic device circuit breaker, number of positions: 2, width: 35.3 mm, mounting type: DIN rail, Color: gray

Thermomagnetic device circuit breaker - TMC 82D 06A - 2907656

Thermomagnetic device circuit breaker, number of positions: 2, width: 35.3 mm, mounting type: DIN rail, Color: gray

124,362 Results

Product Catalogs Available

Phoenix Contact's 2017/18 catalogs are now available in PDF format for download!

New Product Catalogs Available
Get an overview and request your download

One Million YouTube Views

Our YouTube channel has passed one million views! Thank you for watching.

Phoenix Contact YouTube
Subscribe today

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388