HART Multiplexer for online configuration and diagnostics of HART-compatible field devices, as well as for continuous documentation of process variables and states with a PC or management system for mounting on NS 35/7.5 or NS 32
The HART transfer board is used to operate the MACX-MCR-S-MUX HART multiplexer. The signals from the HART-compatible signal converters are applied to the terminal strip of the transfer board where they are then transmitted to the multiplexer via an FLK.
Modular gateway Ethernet head station with Modbus TCP, PROFINET, HART IP, FDT/DTM. Supports five expansion modules.
Modular gateway Ethernet head station with Modbus TCP, HART IP, FDT/DTM. Supports five expansion modules.
Four-channel HART® expansion module, with screw connection, with 250 Ω internal input resistors
Eight-channel HART® expansion module, with screw connection, with 250 Ω internal input resistors
Eight-channel HART® expansion module with analog loop supply and screw connection
Four-channel digital input and four-channel digital output module with screw connection
"$pageName" on