Product list Modular rotor blade monitoring

Filter

14 Results

new

Switching device combination - WIL-BLADE-INTELLIGENCE - 1093550

Modular solution to monitor the rotor blades of wind turbine generators, with sensors for lightning monitoring, ice detection, and load monitoring

Switching device combination - WIL-ID-S-868MHZ - 1097085

Sensor-supported evaluation unit, component of the ID-S ice detection system, communication via 868 MHz frequency band as well as Modbus/TCP and PROFINET

Switching device combination - WIL-ID-S-915MHZ - 1095656

Sensor-supported evaluation unit, component of the ID-S ice detection system, communication via 915 MHz frequency band as well as Modbus/TCP and PROFINET

Switching device combination - WIL-ID-S-868MHZ-DETECT-3 - 1072302

Sensor-supported evaluation unit, component of the ID-S ice detection system, with 3 ID-S-S 868 sensors, communication via 868 MHz frequency band as well as Modbus/TCP and PROFINET

Switching device combination - WIL-ID-S-915MHZ-DETECT-6 - 1053701

Sensor-supported evaluation unit, component of the ID-S ice detection system, with 6 sensors ID-S-S 915, communication via 915 MHz frequency band as well as Modbus/TCP and PROFINET

Switching device combination - WIL-ID-S-868MHZ-DETECT-6 - 1044652

Sensor-supported evaluation unit, component of the ID-S ice detection system, with 6 sensors ID-S-S 868, communication via 868 MHz frequency band as well as Modbus/TCP and PROFINET

Switching device combination - WIL-ID-S-868MHZ-RESTART-21 - 1092959

Sensor-supported evaluation unit, component of the ID-S ice detection system, with 21 ID-S-S 868 sensors, communication via 868 MHz frequency band as well as Modbus/TCP and PROFINET

Switching device combination - WIL-ID-S-868MHZ-RESTART-24 - 1092960

Sensor-supported evaluation unit, component of the ID-S ice detection system, with 24 ID-S-S 868 sensors, communication via 868 MHz frequency band as well as Modbus/TCP and PROFINET

Switching device combination - WIL-ID-S-868MHZ-RESTART-39 - 1067889

Sensor-supported evaluation unit, component of the ID-S ice detection system, with 39 sensors ID-S-S 868, communication via 868 MHz frequency band as well as Modbus/TCP and PROFINET

Sensor - ID-S-S 868 - 1061959

Wireless ice and temperature sensor for wind turbine generators, self-adhesive, for mounting on rotor blades, tower or nacelle, communication with the ID-S-RT 868 wireless receiver via 868 MHz frequency band

14 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388