Product list Accessories for the US market

Filter

16 Results

Antenna splitter - RAD-SPL-2-N/N - 2702293

2-way distributor for antenna signals (antenna splitter), type N connector (female) on the two upper ends and type N (female) on the lower end

Adapter - RAD-ADP-N/F-N/F - 2867843

Antenna adapter for control cabinet feed-through, frequency range: 0.3 GHz ... 6 GHz, degree of protection: IP65, connection: 2 x N (female)

Adapter - RAD-ADP-N/M-SMA/F - 2917036

Antenna adapter, frequency range: 0.3 GHz ... 6 GHz, connection: N (male) -> SMA (female)

Adapter - RAD-ADP-RSMA/F-SMA/F - 2884538

Antenna adapter, frequency range: 0.3 GHz ... 6 GHz, connection: RSMA (male) -> SMA (female)

Adapter - RAD-ADP-SMA/F-SMA/F - 2884541

Antenna adapter for control cabinet feed-through, frequency range: 0.3 GHz ... 6 GHz, connection: 2 x SMA (female)

Adapter - RAD-ADP-SMA/F-SMA/M-90 - 2917324

Antenna adapter, frequency range: 0.3 GHz ... 6 GHz, connection: SMA (female) -> SMA (male), angled 90°

Antenna splitter - RAD-ISM-900-ANT-4 - 2867050

4-way distributor for antenna signals (antenna splitter), MCX connection (female)

Antenna cable - RAD-CON-MCX-MCX-SS - 2867607

Adapter cable, 30 cm, MCX(m) to MCX (m)

Antenna cable - RAD-CON-MCX-RPSMA-EX - 2885621

Barrier for antenna installation in Ex Class I, Div. 1 and 2; 76 cm; Type RSMA (male) to MCX (male); UL listing

Resistor - RAD-CON-MCX-DLOAD - 5605899

50 Ω RF load for RAD-ISM-900-..., MCX(M) connection

16 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388