Product list Accessories

Filter

44 Results

Dummy plug - FBP 3+1 - 3069399

Dummy plug, pitch: 8.2 mm, length: 72.9 mm, width: 65.2 mm, number of positions: 4, color: orange

Dummy plug - FBP 4+1 - 3069405

Dummy plug, pitch: 8.2 mm, length: 72.9 mm, width: 74 mm, number of positions: 5, color: orange

Dummy plug - FBP 5+1 - 3069409

Dummy plug, pitch: 8.2 mm, length: 72.9 mm, width: 82.3 mm, number of positions: 6, color: orange

Dummy plug - FBP 6+1 - 3069406

Dummy plug, pitch: 8.2 mm, length: 72.9 mm, width: 90.5 mm, number of positions: 7, color: orange

Dummy plug - FBP 7+1 - 3069400

Dummy plug, pitch: 8.2 mm, length: 72.9 mm, width: 99 mm, number of positions: 8, color: orange

Dummy plug - FBP 8+1 - 3069407

Dummy plug, pitch: 8.2 mm, length: 72.9 mm, width: 107 mm, number of positions: 9, color: orange

Dummy plug - FBP 12+1 - 3069408

Dummy plug, pitch: 8.2 mm, length: 72.9 mm, width: 139.5 mm, number of positions: 13, color: orange

End clamp - E-UTWE 6 - 3069055

End clamp, width: 8.2 mm, height: 64 mm, material: PA, length: 80.8 mm

Cover profile carrier - APH-UTWE 6 - 3069056

Cover profile carrier, width: 8.15 mm, height: 58.6 mm, material: PA, length: 80.9 mm

Shoulder bag - FAME-BAG 260 - 3069520

Shoulder bag, For FAME connectors with a width of up to 261 mm, length: 220 mm, width: 290 mm, height: 115 mm, color: black

44 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388