News Overview

Space-saving overcurrent protection

05/01/2018

Adjustable potential distribution for critical loads

Middletown, Pa. – With an adjustable range from 1 to 8 A, Phoenix Contact’s single-channel electronic PTCB overcurrent protection is well suited for protecting critical loads. The 6-mm PTCBs can be adjusted specifically to the number of loads requiring protection.

The PTCB can bridge to Phoenix Contact’s CLIPLINE complete terminal block portfolio. Because it is compatible with standard terminal blocks and accessories, it reduces the required inventory and simplifies integration.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721