News Overview

New additions to push-in terminal block line

07/23/2013

PT product range now includes include sensor/actuator power distribution blocks

Middletown, Pa. – Phoenix Contact has expanded its line of push-in technology (PT) terminal blocks to include a smaller version of the popular STIO 2.5 series. The PTIO 1.5/S series is only 3.5 mm wide with a new top-level location for the power wiring. The blocks offer the market’s highest density power distribution for field sensors and actuators.

The compact double-level terminals are available in three-wire and four-wire versions. The upper level is for signal feed-through and is available with or without an LED. Continuous bridge shafts allow a quick and simple potential distribution of power using push-in bridges.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721