News Overview

New additions to MINI Analog family

08/07/2013

Phoenix Contact introduces Universal Software-Programmable Temperature Transducers

MIDDLETOWN, Pa. – The MINI Analog family from Phoenix Contact now includes two universal software-programmable temperature transducers. These transducers convert and condition signals from most of the common resistance temperature detectors (RTD), as well as thermocouple temperature sensors.

The new transducers offer a wide power circuit input range of 9.6 to 30 V DC, making for easy implementation into battery powered or remote systems. Their low transmission error of 0.1 percent means high level accuracy for the customer. The transducers are compatible with sensors with customer-specific temperature curves and sensors that meet international standards.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721