News Overview

White and blue wire duct now available through Phoenix Contact

01/26/2012

White and blue wire duct now available through Phoenix Contact

Phoenix Contact introduces white and blue options to its line of wire duct cabinet add-ons.

Middletown, Pa. – Phoenix Contact introduces white and blue options to its line of wire duct cabinet add-ons. White wire duct is preferred in the biotech, oil and gas and food industries.

The new colors, with UL and CSA approvals, are made from PVC material with a V0 inflammability rating as per UL 94. The white and blue wire duct have the same features as the gray and halogen-free duct, such as “fingers” with two score lines on the ducts, allowing for easy removal.

The flexible fingers will not snap when the user runs wire through them. The wire duct features a notched score line that eliminates the need for notching pliers to break off the fingers. However, breaking the wall will require the use of a cutter.

The cover’s contour allows it to snap on easily and fit securely. The duct and cover are available as a complete set, or the covers can be ordered individually. The wire duct ranges in size from 25 mm to 120 mm to meet the needs of a variety of applications. The wire duct is available in two meter lengths, matching Phoenix Contact’s standard DIN rail.

About Phoenix Contact
Phoenix Contact develops and manufactures industrial electrical and electronic technology products that power, protect, connect and automate systems and equipment for a wide range of industries. Phoenix Contact GmbH & Co. KG, Blomberg, Germany, operates 47 international subsidiaries, including Phoenix Contact USA in Middletown, Pa.

For more information about the wire duct or about Phoenix Contact, visit http://www.phoenixcontact.com, or call technical service at 800-322-3225, e-mail info@phoenixcon.com.

 

Click for Hi-Res image

 

###


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721