News Overview

Functional safety for performance I/O system

12/07/2017

SafetyBridge Technology now available for Axioline format

Middletown, Pa. – Phoenix Contact’s SafetyBridge Technology (SBT) is now available on the Axioline F I/O system. The new SafetyBridge I/O modules (logic, 8-point input, and 8-point solid-state output) record and output safety-related signals for easier and more flexible safety applications.

SBT can operate as an upgrade to an existing line or a replacement for a fail-safe PLC on a new build. SBT is a flexible solution independent of a particular control system and network. It can be integrated into existing networks using a decentralized distribution strategy. The distributed logic module serves as an alternative to expensive integrated safety processors onboard the PLC.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721