News Overview

Expand safe I/O with modular safety controller

11/08/2011

PSR-TRISAFE/M

Phoenix Contact’s new modular safety controller makes it easy to expand I/O in a safety circuit.

MIDDLETOWN, Pa. – Phoenix Contact’s new modular safety controller makes it easy to expand I/O in a safety circuit. The PSR-TRISAFE/M (for modular) connects up to 10 safe digital I/O modules, thanks to a T-bus system.

The TRISAFE/M’s base station has 20 safety input signals and four safety category 4 outputs, like the original TRISAFE/S (standalone). It also provides outputs for a test pulse, alarm (aux), and ground switching.

The safe digital I/O module can be configured as either 12 safe digital inputs, or eight safe digital inputs and four safe digital outputs. Each point on the safe expansion module can be controlled individually.

The TRISAFE/M uses the simple “Safe Configure,” or SAFECONF configuration software. The program’s drag-and-drop technology requires no programming knowledge. The user can configure and integrate new safety equipment with just a few mouse clicks. SAFECONF software’s simulation mode allows testing of the safety design even without connecting the hardware.

The software is free and has no licensing fees. To download, visit www.phoenixcontact.com/trisafe

About Phoenix Contact

Phoenix Contact is a leading developer of industrial electrical and electronic technology. The company's diverse product range includes components and system solutions for industrial and device connection, automation, electronic interface and surge protection. Phoenix Contact GmbH & Co. KG, Blomberg, Germany, operates 47 international subsidiaries, including Phoenix Contact USA in Middletown, Pa.

For more information about the TRISAFE products, visit http://www.phoenixcontact.com/trisafe, or call technical service at 800-322-3225, e-mail info@phoenixcon.com.

 

Click for Hi-Res image

 

###


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721