News Overview

Molded Deutsch and Superseal cordsets

10/29/2014

Cordsets for mobile hydraulic applications reduce on-site installation costs

Middletown, Pa. – Phoenix Contact now offers Deutsch and Superseal connectors as pre-molded cordsets. These connectors are 100-percent factory-tested and ready for use in mobile hydraulic applications. While the Deutsch and Superseal connectors are well established as quality discrete-wired solutions, crimp technology and on-site installation often add to hidden labor costs.

The Deutsch connector is the female 2-position DT-06-2S and comes in the following variants: without LED to open end (rated 48 V DC at an operating current of 8 A); with LED to open end (24 V DC at 8 A); and with LED and suppressor diode to open end (24 V DC at 3 A).

The Superseal connector is available as male or female to open end, and male-to-female, all without LED. The Superseal cordsets are rated 24 V DC at 8 A operating current.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721