News Overview

Direct-mounting wireless module

06/12/2017

FL WLAN 1101 saves cabinet space and reduces installation time and costs

Middletown, Pa. – The new FL WLAN 1101 wireless module from Phoenix Contact combines access point and antenna technologies in a single housing. In contrast to a standard DIN rail-mounted WLAN module, it is mounted like an antenna directly to the machine, mobile vehicle, or control cabinet, saving space within the cabinet.

Two internal high-performance antennas with multiple-input, multiple-output (MIMO) technology provide reliable coverage. This eliminates the cost of external antenna systems and simplifies the WLAN connection to the machine. There is no need for expensive WLAN planning or installation of antenna technology.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721